19"棚テレスコピック (Varistar, Novastar, Eurorack), 70 kg

Schroff - Asia Pacific の 19
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Width 553 mm
  • Static load-carrying capacity 70 kg

    Product family:

  • Eurorack
  • Varistar
  • Novastar
  • Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
カタログ番号 For cabinet width [mm] Colour c mm w mm For cabinet depth mm Material xf mm d mm Description Width Qty
カタログ番号 For cabinet width [mm] Colour c mm w mm For cabinet depth mm Material xf mm d mm Description Width Qty
Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 382.0 full depth 600 1 piece
Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 282.0 shortened by 100 mm 600 1 piece