19"フロントパネル

Schroff - Asia Pacific の 19
+ / - イメージ上にマウスをホバーしてズーム
  • アルマイト、 ライトグレイ (RAL 7035)もしくはブラックグレイ (RAL 7021)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Front panel

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Color / Surface
 
カタログ番号 Height U Height mm Thickness mm Color/Surface Description Dimension D mm Dimension x1 mm Dimension x2 mm
カタログ番号 Height U Height mm Thickness mm Color/Surface Description Dimension D mm Dimension x1 mm Dimension x2 mm
1 43.6 3.0 RAL 7021 4 mounting holes 31.7 - -
1 43.6 3.0 RAL 7035 4 mounting holes 31.7 - -
1 43.6 3.0 anodised, cut edges plain 4 mounting holes 31.7 - -
1 43.6 4.0 anodised 4 mounting holes 31.7 - -
2 88.1 3.0 RAL 7021 4 mounting holes 76.2 - -
2 88.1 3.0 RAL 7035 4 mounting holes 76.2 - -
2 88.1 3.0 anodised, cut edges plain 4 mounting holes 76.2 - -
2 88.1 4.0 anodised 4 mounting holes 76.2 - -
3 132.5 3.0 RAL 7021 4 mounting holes 57.1 - -
3 132.5 3.0 RAL 7035 4 mounting holes 57.1 - -
3 132.5 3.0 anodised, cut edges plain 4 mounting holes 57.1 - -
3 132.5 4.0 anodised 4 mounting holes 57.1 - -
4 177.0 3.0 RAL 7021 4 mounting holes 101.6 - -
4 177 3.0 RAL 7035 4 mounting holes 101.6 - -
4 177.0 3.0 anodised, cut edges plain 4 mounting holes 101.6 - -
4 177.0 4.0 anodised 4 mounting holes 101.6 - -
5 221.4 3.0 RAL 7021 4 mounting holes 146.0 - -
5 221.4 3.0 RAL 7035 4 mounting holes 146.0 - -
5 221.4 3.0 anodised, cut edges plain 4 mounting holes 146.0 - -
5 221.4 4.0 anodised 4 mounting holes 146.0 - -
6 265.9 3.0 RAL 7021 4 mounting holes 190.4 - -
6 265.9 3.0 RAL 7035 4 mounting holes 190.4 - -
6 265.9 3.0 anodised, cut edges plain 4 mounting holes 190.4 - -
6 265.9 4.0 anodised 4 mounting holes 190.4 - -
7 310.3 3.0 RAL 7021 8 mounting holes 234.9 88.9 57.1
7 310.3 3.0 RAL 7035 8 mounting holes 234.9 88.9 57.1
7 310.3 3.0 anodised, cut edges plain 8 mounting holes 234.9 88.9 57.1
7 310.3 4.0 anodised 8 mounting holes 234.9 88.9 57.1
8 354.8 3.0 RAL 7021 8 mounting holes 279.4 101.6 76.2
8 354.8 3.0 RAL 7035 8 mounting holes 279.4 101.6 76.2
8 354.8 3.0 anodised, cut edges plain 8 mounting holes 279.4 101.6 76.2
8 354.8 4.0 anodised 8 mounting holes 279.4 101.6 76.2
9 399.2 3.0 RAL 7021 8 mounting holes 323.8 101.6 120.6
9 399.2 3.0 RAL 7035 8 mounting holes 323.8 101.6 120.6
9 399.2 3.0 anodised, cut edges plain 8 mounting holes 323.8 101.6 120.6
9 399.2 4.0 anodised 8 mounting holes 323.8 101.6 120.6
10 443.7 3.0 RAL 7021 8 mounting holes 368.3 101.6 165.1
10 443.7 3.0 RAL 7035 8 mounting holes 368.3 101.6 165.1
10 443.7 3.0 anodised, cut edges plain 8 mounting holes 368.3 101.6 165.1
10 443.7 4.0 anodised 8 mounting holes 368.3 101.6 165.1