水平レール、フロント、タイプR-KD、ラグド、ショートリップ

Schroff - Asia Pacific の 水平レール、フロント、タイプR-KD、ラグド、ショートリップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • With HP units printed from 28 HP upwards
  • Type R-ST ''rugged'' horizontal rail with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings

    Product family:

    EuropacPRO

    Note:

    Without M4 thread to front, without printing and without notch for 19'' bracket

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.68 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
147.32 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
208.28 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
218.44 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
325.12 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
431.8 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
1000.0 1 piece (SPQ 10) 10 Al extrusion Horizontal rail