固定材キット、四角ナット M6

Schroff - Asia Pacific の 固定材キット、四角ナット M6 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For precise, anti-twist secure mounting without clearance
  • For standard GND/earthing use a square GND/earthing nut and a nomel washer on at least one attachment point

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Mounting hardware

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Type
 
カタログ番号 Description Material Finish Description Qty/PU
カタログ番号 Description Material Finish Description Qty/PU
St, zinc-plated, for materialthickness of 3.7 mm steel Steel, zinc-plated Square nut M6 50
St, zinc-plated, for materialthickness of 1.5 mm Steel Steel, zinc-plated Square GND/earthing nut M6 50
St, zinc-plated, for materialthickness of 3.5 mm steel Steel, zinc-plated Square GND/earthing nut M6 50
St, zinc-plated, for materialthickness of 3.7 mm steel Steel, zinc‐plated Square nut M6 100