アイルドア

Schroff - Asia Pacific の アイルドア の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Suitable for 2000 and 2200 mm high cabinets
  • Doors for lateral closure of cabinet row
  • Black grey (RAL 7021)
  • Double doors suitable for an aisle width of 1200 mm
  • Trim is required for 2200 mm high cabinets; please order separately

    Product family:

    Varistar

    Type:

    Door Kits

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 Qty Colour Description Description Door Type
カタログ番号 Qty Colour Description Description Door Type
PU 2 pieces RAL 7021 For cabinet heights 2000 and 2200 mm, 180° hinge Frame St, with single pane safety glass 6 mm and 180° hinge, 3-point locking and lever handle (please order retainer separately) Swing door
PU 2 pieces RAL 7021 For cabinet heights 2000 and 2200 mm, with convenient closure, doors open symmetrically (both wings open simultaneously); Door catch (holds door open) with magnet; closes automatically when lightly tapped Sliding door, frame St, with single pane safety glass 6 mm, closes automatically Sliding door, Mechanical
PU 2 pieces RAL 7021 For cabinet heights 2000 and 2200 mm, door opens/closes by pushbutton (outside and inside); manually in case of power failure Sliding door, steel frame, with 6 mm single pane safety glass, closes electronically via button Sliding door, Automatic