800mm幅キャビネット用エア分離カバー、フロントパネルキット、ケーブルダクト付

Schroff - Asia Pacific の 800mm幅キャビネット用エア分離カバー、フロントパネルキット、ケーブルダクト付 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Cable routing, cable channels for 800 mm wide cabinets
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Network and server cabinets can be arranged side by side
  • Covers for cable routing
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air

    Product family:

    Varistar

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
Cutouts
 
カタログ番号 Height U Height mm Description Description Cable ducting For cabinet height Qty
カタログ番号 Height U Height mm Description Description Cable ducting For cabinet height Qty
42 2000.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane with cut outs for cables 42 PU 1 kit
47 2200.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane with cut outs for cables 47 PU 1 kit
52 2450.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane with cut outs for cables 52 PU 1 kit
42 2000.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19'' plane with cut outs for cables 42 PU 1 kit
42 2000.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19'' plane with cut outs for cables 42 PU 1 kit
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cut outs for cables 42 PU 1 kit
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cable fingers 42 PU 1 kit
42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cable panels 42 PU 1 kit
47 2200.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19'' plane with cut outs for cables 47 PU 1 kit
47 2200.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19'' plane with cut outs for cables 47 PU 1 kit
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cut outs for cables 47 PU 1 kit
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cable fingers 47 PU 1 kit
47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane with cable panels 47 PU 1 kit