800mmキャビネット幅用エア分離カバー、フロントパネルキット

Schroff - Asia Pacific の 800mmキャビネット幅用エア分離カバー、フロントパネルキット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Air separation, covers for 800 mm wide cabinets
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Covers solid
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
 
カタログ番号 Height U For cabinet height Height mm Description Description Qty
カタログ番号 Height U For cabinet height Height mm Description Description Qty
42 42 2000.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19'' plane PU 1 kit
42 42 2000.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19'' plane PU 1 kit
42 42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane PU 1 kit
42 42 2000.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane PU 1 kit
47 47 2200.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19'' plane PU 1 kit
47 47 2200.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19'' plane PU 1 kit
47 47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19'' plane PU 1 kit
47 47 2200.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane PU 1 kit
52 52 2450.0 Version for installation with cross member for 70/145/220 mm recessed 19'' plane PU 1 kit