端から端まで冷却するスイッチ用エア分離カバー

Schroff - Asia Pacific の 端から端まで冷却するスイッチ用エア分離カバー の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Complete basic air guide kit for Cisco switches (airflow from right to left)
  • Multiple side trims can be mounted one above the other with one basic kit; please order side trims for the required Cisco switch separately
  • Basic kit to divide the 19'' plane in the front part of the cabinet and to accept side trims for switches
  • Kit can also be retrofitted to cabinets already installed in rows
  • For 800 mm wide VARISTAR cabinetswith 145 mm recessed 19'' plane
  • Left front bezel for back-to-back cabling with 3 x 19''/1 U cut-outs (please order brush strips and filler panels separately)
  • Right front bezel with 5 x air inlets; air inlets that are not required can be closed with easy-to-cut gasketing material

    Product family:

    Varistar

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
 
カタログ番号 Height mm Qty For cabinet height mm For cabinet width mm Description Description Height U For cabinet height
カタログ番号 Height mm Qty For cabinet height mm For cabinet width mm Description Description Height U For cabinet height
2000.0 PU 1 kit 2000 800.0 Basic kit for Cisco switches Bezels, top cover and base plate for Cisco side trims 42 42
2200.0 PU 1 kit 2200 800.0 Basic kit for Cisco switches Bezels, top cover and base plate for Cisco side trims 47 47