Series NW165/NW166

Image pour Series NW165/NW166 - PCB Retainer à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer
Référence : NW165/NW166
retour à la liste des produits
  • Spring based retention design
  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments
  • Made from conductive Alloy 10 BeCu
  • Weight .38g/cm (.034 oz/in)
  • Supports PCB thickness of 1.6 mm (.063 in) or 2.4 mm (.094 in)
  • DSCC 85034
  • For cold wall applications

    Applications:

    The Series NW165/NW166 is an economical PCB retention solution for cold wall applications. Constructed of conductive beryllium copper, the independent spring design provides board retention for low shock and vibration applications while also providing a thermal path from the PCB to the cold wall.

    Installation:

    Two retainers are recommended, one at the top of the PCB board and one at the bottom. Retainers can be fixed to the cold wall with screws or rivets. Coined edges then allow for smooth insertion and extraction and prevent PCB damage.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Sélectionnez les spécifications du produit avant de modifier ou d’ajouter à la liste de projets ou de demander un devis.

    * Pays / région
    Obtenez les prix et disponibilités Obtenez les prix et disponibilités

    Données techniques

    Finition Available with tin, nickel, zinc or electroless nickel plating
    Spring Rate 56.0 N/cm (32 lbs/in) of deflection per spring finger