Series 125/126

Image pour Series 125/126 - PCB Retainer à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer
Référence : 125/126
retour à la liste des produits
  • Weight .48g/cm (.043 oz/in)
  • For sheet metal applications
  • Length 31.75 mm (1.25 in) to 311.15 mm (12.25 in), 24.5 mm (1.0 in) increments
  • Made from stainless steel
  • Supports PCB thickness of 1.6 mm (.063 in) or 2.4 mm (.094 in)
  • Spring based retention design
  • DSCC 85034

    Applications:

    The Series 125/126 is an economical PCB retention solution for sheet metal applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.

    Installation:

    Two retainers are recommended, one at the top of the PCB board and one at the bottom. Retainers can be fixed to the sheet metal enclosure with screws or rivets. Coined edges then allow for smooth insertion and extraction and prevent PCB damage.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Sélectionnez les spécifications du produit avant de modifier ou d’ajouter à la liste de projets ou de demander un devis.

    * Pays / région
    Obtenez les prix et disponibilités Obtenez les prix et disponibilités

    Données techniques

    Spring Rate 60.4N/cm (34.5lbs/in) of deflection per spring finger