Series 107-73

Image pour Series 107-73 à partir de Schroff | Europe, Moyen-Orient, Afrique et Inde
+ / - Survolez l’image pour zoomer
Référence : 107-73
retour à la liste des produits
  • The lever latches to the PCB
  • PCB board thickness 1.6 mm (.063 in), 2.4 mm (.093 in), 3.2 mm (.125 in)
  • Provides insertion and extraction assistance
  • Available with black anodized or clear chem film finish
  • Mechanical advantage 4.2 : 1
  • Designed for sheet metal chassis applications
  • Constructed from aluminum

    Applications:

    The Series 107-73 provides 4.2 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors. Designed for sheet metal enclosures that have a "U" channel for actuation. Constructed from 6061-T6 aluminum alloy, the series 107-73 is ideal for severe applications.

    Installation:

    Affixed to the PCB with two roll pins - one for the pivot point and the other for positive locking. Roll pins can be pre-assembled into the extractor upon request. Two extractors are recommended for PCBs taller than 127 mm (5.0 in).

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Lead Time:

  • Standard product available in 4-6 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Sélectionnez les spécifications du produit avant de modifier ou d’ajouter à la liste de projets ou de demander un devis.

    * Pays / région
    Obtenez les prix et disponibilités Obtenez les prix et disponibilités

    Données techniques

    Matière Aluminum alloy 6061-T6
    Roll Pin Stainless steel, passivated