Fermer
- Accueil>
- Series 127
Series 127

+ / - Survolez l’image pour zoomer
- Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
- For sheet metal applications
- Supports PCB thickness of .64 mm (.025 in) to 3.36 mm (.132 in)
- DSCC 88052
- Constructed from beryllium copper or steel
- Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- Screw Actuation
- Weight 1.29g/cm (.116 oz/in)
- Cam and lobe based retention design
Applications:
The Series 127 Lok Tainer is designed for sheet metal enclosures and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.Installation:
Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right) and can be affixed to the chassis via screws or rivets. An optional flange is offered when the Series 127 Lok Tainer is used with Series 71 extractors.Note:
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.Materials:
See series datasheet for material, surface finish and associated specifications.Lead Time:
[
{
"catentry_id" : "3074457345616816239",
"Attributes" : { }
}
]
Sélectionnez les spécifications du produit avant de modifier ou d’ajouter à la liste de projets ou de demander un devis.
[{
"catentry_id" : "3074457345616816239",
"Attributes" : { }
}]
Obtenez les prix et disponibilités

* Prix recommandé (pièce): | |
* Prix net (pièce): | |
Disponibilités : | |
*Le prix n’inclut pas la TVA. Des frais d’emballage et de port, spécifiques au pays, peuvent être ajoutés. Lorsque ces frais doivent être intégrés au prix total, ils sont inclus dans le devis. Le prix indiqué est un prix de vente conseillé (PVC) sans engagement, qui est le prix catalogue nVent. Les prix de vente finaux des distributeurs locaux peuvent varier. |
Données techniques
Recommended Torque | 17.7 N-cm (25 in-oz) |
Explorer
Contact
©
nVent. Tous droits réservés |
Politique de confidentialité |
Clauses d’utilisation |
Les Cookies |
Mentions Légales |
Plan du site
Connect With Us