Fermer
- Accueil>
- Series 107-35
Series 107-35

+ / - Survolez l’image pour zoomer
- Available with black anodized or clear chem film finish
- Mechanical advantage 5.5 : 1
- Provides insertion and extraction assistance
- Ample gripping surface / marking area
- Constructed from aluminum
- Designed for sheet metal chassis applications
- PCB board thickness 1.6 mm (.063 in), 2.4 mm (.093 in), 3.2 mm (.125 in)
Applications:
The Series 107-35 provides 5.5 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors. Designed for sheet metal enclosures that have a "U" channel for actuation. Constructed from 6061-T6 aluminum alloy, the series 107-35 is ideal for severe applications.Installation:
Affixed to the PCB with a single roll pin. Roll pin can be pre-assembled into the extractor upon request. Two extractors are recommended for PCBs taller than 127 mm (5.0 in).Note:
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.Lead Time:
[
{
"catentry_id" : "3074457345616824174",
"Attributes" : { }
}
]
Sélectionnez les spécifications du produit avant de modifier ou d’ajouter à la liste de projets ou de demander un devis.
[{
"catentry_id" : "3074457345616824174",
"Attributes" : { }
}]
Obtenez les prix et disponibilités

* Prix recommandé (pièce): | |
* Prix net (pièce): | |
Disponibilités : | |
*Le prix n’inclut pas la TVA. Des frais d’emballage et de port, spécifiques au pays, peuvent être ajoutés. Lorsque ces frais doivent être intégrés au prix total, ils sont inclus dans le devis. Le prix indiqué est un prix de vente conseillé (PVC) sans engagement, qui est le prix catalogue nVent. Les prix de vente finaux des distributeurs locaux peuvent varier. |
Données techniques
Matière | Aluminum alloy 6061-T6 |
Roll Pin | Stainless steel, passivated |
Explorer
Contact
©
nVent. Tous droits réservés |
Politique de confidentialité |
Clauses d’utilisation |
Les Cookies |
Mentions Légales |
Plan du site
Connect With Us