Air baffles for AdvancedMC filler modules

Imagen para Air baffles for AdvancedMC filler modules de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Retrofittable
  • Air throughput adjustable between 60 and 80 %

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Número de catálogo Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least
Número de catálogo Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least
MicroTCA filler module with air baffle, mid-size single 1 piece -
MicroTCA filler module with air baffle, full-size single 1 piece -
MicroTCA filler module with air baffle, mid-size double 1 piece -
MicroTCA filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
RTM filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
MicroTCA filler module with front panel, mid-size single 1 piece -
MicroTCA filler module with front panel, mid-size double 1 piece -
MicroTCA filler module, single, 2 HP 1 piece (SPQ 5)1) 5
MicroTCA filler module, double, 2 HP 1 piece (SPQ 5) 5