Al front panel, non-reinforced, with spring loading

Imagen para Al front panel, non-reinforced, with spring loading de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Material Qty Material Description Description Height U Width HP
Número de catálogo Material Qty Material Description Description Height U Width HP
Stainless steel, 1 mm 1 piece Al Al extrusion; for AdvancedTCA IEA handle (plunger type) Al extrusion, 2.5 mm, 8 U, 6 HP 8 6
Stainless steel, 1 mm 1 piece Al Al extrusion; for AdvancedTCA IEA handle (lever type) Al extrusion, 2.5 mm 8 6