AdvancedTCA 450/40 series, 2 slot, AC

Imagen para AdvancedTCA 450/40 series, 2 slot, AC de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • Prepared for one shelf alarm panel and two Schroff shelf managers with Pigeon Point ShMM 700 for bussed IPMB
  • Input voltage 100 ... 240 VAC input voltage, two redundant power entry modules (PEMs) each 1200 W (1000 W at 110 V), optionally equipped with 2 redundant DC PEMs
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • 40 G backplane with 2 slots, 15‐way connected fabric interface
  • UL recognized
  • Rear I/O on all slots

    Capacity:

    AC

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Número de catálogo Air flow Depth mm Number of slots Backplane type Colour Transmission rate Cooling capacity Voltage Height U Width HP
Número de catálogo Air flow Depth mm Number of slots Backplane type Colour Transmission rate Cooling capacity Voltage Height U Width HP
Right to left 385.0 2 15x connected fabric interface with hub/hub configuration, bussed IPMB RAL 9005 40 Gbps 450 W / slot 85 VAC ... 264 VAC 3 84
Right to left 385.0 2 15x connected fabric interface with node/node configuration, bussed IPMB RAL 9005 40 Gbps 450 W / slot 85 VAC ... 264 VAC 3 84