St front panel, reinforced, with spring loading

Imagen para St front panel, reinforced, with spring loading de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Material Qty Material Description Description Height U Width HP
Número de catálogo Material Qty Material Description Description Height U Width HP
Stainless steel, 1 mm 1 piece St Stainless steel, 1 mm; for AdvancedTCA handle (plunger type) 8 U, 6 HP,stainless steel, 1 mm 8 6
Stainless steel, 1 mm 1 piece St Stainless steel, 1 mm; for AdvancedTCA handle (lever type) 8 U, 6 HP, stainless steel, 1 mm 8 6