St front panel, non-reinforced, without spring loading

Imagen para St front panel, non-reinforced, without spring loading de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Configuration:Front panel with IEA handle (with/without spring loading)
  • Secure locking
  • Ergonomic design
  • Innovative insertion/extraction mechanics
  • For stainless steel and aluminium front panels
  • In accordance with PICMG 3.0 R2.0

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Description Description
Número de catálogo Qty Description Description
PU 10 pieces Upper handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Lower handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Lower handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position
PU 10 pieces Lower handle for micro switch with plunger Pre-fitted handle with microswitch activation; with the IEA handle, when open, the handle must be held in open position