AdvancedTCA 450/40 series, 6 slot, DC

Imagen para AdvancedTCA 450/40 series, 6 slot, DC de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM), can optionally be equipped with 2 redundant AC PEMs and 4 AC PSUs
  • Prepared for one shelf alarm panel and two Schroff shelf managers with Pigeon Point ShMM 500
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • UL recognized, E229721 type T12
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Rear I/O on all slots

    Capacity:

    DC

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Número de catálogo Air flow Depth mm Number of slots Backplane type Colour Description Transmission rate Cooling capacity Voltage Height U Width HP
Número de catálogo Air flow Depth mm Number of slots Backplane type Colour Description Transmission rate Cooling capacity Voltage Height U Width HP
Right to left 406.0 6 Triple replicated mesh, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84
Right to left 406.0 6 Triple replicated mesh, radial IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84