AdvancedTCA 300/40 series, 5 U, 6 slot, DC

Imagen para AdvancedTCA 300/40 series, 5 U, 6 slot, DC de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • -48 VDC/ -60 VDC input voltage, two redundant power entry modules (PEM)
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • 300 W cooling capacity per slot at an ambient temperature of 55 °C
  • 2 shelf managers and 1 SAP (shelf alarm panel) can be installed
  • Rear I/O on all slots

    Cooling:

    Right to left

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Número de catálogo Air flow Depth mm Height mm Number of slots Backplane type Transmission rate Cooling capacity Voltage Height U Width HP
Número de catálogo Air flow Depth mm Height mm Number of slots Backplane type Transmission rate Cooling capacity Voltage Height U Width HP
Right to left 464.0 222.0 6 Triple replicated mesh, 40 Gbps, bussed IPMB 40 Gbps 350 W / slot - 48 / -60 VDC 5 84
Right to left 464.0 222.0 6,6 Triple replicated mesh, 40 Gbps, radial IPMB,Triple Replicated Mesh, 40 Gbps, radiales IPMB 40 Gbps,40 Gbps 350 W / slot,350 W / Slot - 48 / -60 VDC,- 48 / -60 VDC 5 84