ServCite Storage Sled

Imagen para ServCite Storage Sled de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 1 x Half SSI Intel Server board with 2 CPUs installed
  • Up to 24 x 3.5” Hard Disks

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Height U Depth mm Input Air flow
Número de catálogo Height U Depth mm Input Air flow
2 780.0 12 VDC blind-mate busbar connector on the back Cooling from front to back with 2 x 80 mm fans
2 780.0 12 VDC blind-mate busbar connector on the back Cooling from front to back with 2 x 80 mm fans