ServCite Rack Agent

Imagen para ServCite Rack Agent de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The Rack Agent is designed to expose managed sensors of the ServCite Rack PDU to data center management applications
  • The rack-level power consumption and PSU health/status can be monitored remotely via a 10/100/1G Ethernet connection
  • The Rack Agent is designed as a hot-swappable plug-in unit and can be inserted into a dedicated slot of the ServCite Rack PDU
  • Monitors the PDU circuit breakers and the PSUs
  • Interface to control an optional Rear Door Cooler
  • Prepared for the installation and integration of a Schroff rack access control system

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Número de catálogo Height U Input
Número de catálogo Height U Input
1 Independent -48 VDC inputs (20 pieces), at the top of the rack
1 Independent -48 VDC inputs (20 pieces), at the top of the rack