Gabinetes para electrónica en exteriores

Lasting
Protection
from the Elements

Outdoor Electronics Cabinets

Schroff outdoor electronics cabinets offer choices that meet the most demanding telecommunications, transportation and IT applications that fit your budget.


  • Designed to protect your electronic equipment from rain, snow, dust and vandalism, Schroff outdoor cabinets are available in single-wall, double-wall and modular aluminum construction.
  • Other customizable options are available including IP55 protection, EMC shielding, seismic resistance, along with a range of cooling management choices.
  • With durable UV resistant powder coating for superior corrosion resistance, these high-quality outdoor cabinets are built to last.

nVent also offers Level 3 integration service and will deliver your Schroff outdoor electronics cabinets with customer-specified electronics installed.

  • Cooling Options
    chroff’s Unibody and Modular outdoor electronics cabinets excel in their thermal management capabilities by including the following:
    • Schroff’s Outdoor cabinet incorporates a double-wall construction of heat dissipating aluminum which blocks
       85% of the solar radiation impact.
    • The double wall construction creates a natural air convection that provides the first level of cooling while also
       maintaining the IP protection rating.
    • Schroff’s outdoor cabinets are eco-friendly and preserve the lifecycle of your systems since less energy is
       required to cool the electronic components.
    • In extreme environmental conditions, additional active cooling options such as fans, heat exchangers and air
       conditioning units are available.

Lista de productos
Productos (  1 - 7 de 7  )
:
Comparar seleccionados compare product
Listado de productos
SKU:11249-016