SCHUKO socket strip

Imagen para SCHUKO socket strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Local display of current and voltage per outlet, phase and sum value
  • Outlets with C13 sockets in accordance with IEC 60320, 230 VAC, 10 A
  • Measurement of current, voltage and power (apparent and true power) per outlet, phase and sum value
  • Remote-controlled switch-on/off of connected consumers
  • Ethernet interface and web interface
  • Mains input 230 VAC, 16 or 32 A plug in accordance with IEC 60309, cable length 3 m
  • Socket strips for vertical mounting
  • To record temperature, humidity etc, environmental sensors may be connected
  • With magnetic circuit breakers in accordance with UL 489 (in 32 A version)

    Type:

    Power distribution unit

    Number of phases:

    1

    Output Sockets:

    IEC C13

    Control function:

    telemonitored and remote control

    Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

No hay artículos disponibles