IEC socket strip, C19, 1- and 3-phase

Imagen para IEC socket strip, C19, 1- and 3-phase de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 10", 19" guide rails including 10", 19" brackets. For all other dimensions mounting brackets are required for the vertical assembly.
  • 10", 19" guide rails including 10", 19" brackets. For all other dimensions mounting brackets are required for the vertical assembly.
  • 10", 19" guide rails including 10", 19" brackets. For all other dimensions mounting brackets are required for the vertical assembly.
  • 230 VAC, 10 A, IEC 60320
  • Assembly in 90° increments possible
  • 10", 19" guide rails including 10", 19" brackets. For all other dimensions mounting brackets are required for the vertical assembly.
  • Modular, compact design

    Note:

    Please order bracket for vertical mounting separately

    Type:

    Socket strip

    Number of phases:

    1

    Output Sockets:

    IEC C13

    Input Cable:

    open end with ferrules

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
 
Número de catálogo Depth mm Length mm Number of Sockets Height U
Número de catálogo Depth mm Length mm Number of Sockets Height U
44.0 438.5 8 x IEC C13 1
44.0 438.5 12 x IEC C13 -
44.0 608.5 16 x IEC C13 1