Kit de unidad enchufable, parte frontal anodizada y parte trasera conductiva, apantallado (tejido), montaje frontal, con maneta IEL

Imagen para Plug-in units with IEL insertion/extractor handle for CompactPCI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Front panel, shielded
  • Designed for fitting of microswitches
  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • To IEEE 1101.10 and IEC 60297-3-102
  • Codable to IEC 60297-3-103/ IEEE 1101.10

    Specification:

  • IEC 60297-3-103
  • IEC 60297-3-102
  • IEEE 1101.10
  • IEEE 1101.1/11
  • Surface:

    Al, Front Anodized, Rear Etched

    Module:

    Plug-in units

    Handle:

    IEL

    Assembly:

  • Screw on - Front Side
  • Screw on - Rear IO
  • EMC Shielding:

    Textile Gasket

    Standard:

    CompactPCI, CompactPCI Serial, VME64x, VXS, VPX

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo For case height Thickness mm Height U Width HP
Número de catálogo For case height Thickness mm Height U Width HP
261.8 2.5 6 4
261.8 2.5 6 6
261.8 2.5 6 8
261.8 2.5 6 10
261.8 2.5 6 12