Kit de unidad enchufable tipo bastidor, no apantallado, con cubierta

Imagen para Kit de unidad enchufable tipo bastidor, no apantallado, con cubi de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Protects a PCB against mechanical damage and discharges electrostatic buildup; for euroboard formats
  • Fits all subracks and the following case series: RatiopacPRO/‑air, PropacPRO and CompacPRO
  • Connectors usable under EN 60603‐2 (DIN 41612)

    Surface:

    Anodized

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Kits

    Mechanical Shielding:

    Component Side, Solder Side and Hood

    Cooling:

    Perforations

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 5
167.0 128.4 2.5 3 6
167.0 128.4 2.5 3 7
167.0 128.4 2.5 3 10
167.0 128.4 2.5 3 12
167.0 128.4 2.5 3 14
167.0 261.8 2.5 6 5
167.0 261.8 2.5 6 6
167.0 261.8 2.5 6 7
167.0 261.8 2.5 6 10
167.0 261.8 2.5 6 12
167.0 261.8 2.5 6 14
227.0 128.4 2.5 3 5
227.0 128.4 2.5 3 6
227.0 128.4 2.5 3 7
227.0 128.4 2.5 3 10
227.0 128.4 2.5 3 12
227.0 128.4 2.5 3 14
227.0 261.8 2.5 6 5
227.0 261.8 2.5 6 6
227.0 261.8 2.5 6 7
227.0 261.8 2.5 6 10
227.0 261.8 2.5 6 12
227.0 261.8 2.5 6 14