HF plug-in units, 3 U, kits, front panels shielded

Imagen para HF plug-in units, 3 U, kits, front panels shielded de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Solid body on all sides, with cooling fins
  • With high shielding against high-frequency radiation
  • Frame-type plug-in units to accept boards in HP dimensions

    Surface:

    Front anodized, rear chromated

    Module:

    Frame-type plug-in units

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Stainless Steel Gasket

    Type:

    Kits

    Mechanical Shielding:

    Component and Solder Side

    Cooling:

    Fins

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Depth mm For case height [U] Thickness mm Height U Width HP
167.0 128.4 2.5 3 7
167.0 128.4 2.5 3 10
167.0 128.4 2.5 3 12
167.0 128.4 2.5 3 14
167.0 128.4 2.5 3 21
167.0 128.4 2.5 3 28
227.0 128.4 2.5 3 7
227.0 128.4 2.5 3 10
227.0 128.4 2.5 3 12
227.0 128.4 2.5 3 14
227.0 128.4 2.5 3 21
227.0 128.4 2.5 3 28