Steel door

Imagen para Steel door de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • at 180°: Lever handle
  • at 120°: Safety lock with two keys
  • Can be mounted on all four sides
  • St, 1 mm

    Product family:

    Eurorack

    Note:

  • Further dimensions available on ServicePlus
  • 180° steel door with lever handle, see ServicePLUS
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Color
Configuration
 
Número de catálogo Height mm Width mm Qty Colour Material For cabinet width Description Description Height U For cabinet height
Número de catálogo Height mm Width mm Qty Colour Material For cabinet width Description Description Height U For cabinet height
733.0 523.0 1 piece RAL 7035 steel 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 16 16
733.0 523.0 1 piece RAL 7021 steel 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 16 16
911.0 523.0 1 piece RAL 7035 steel 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 20 20
911.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 20 20
1133.0 523.0 1 piece RAL 7035 steel 600.0 Opening angle 120° St, 1 mm, safety lock with 2 keys, RAL 7035 25 25
1133.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 25 25
1311.0 523.0 1 piece RAL 7035 steel 600.0 Opening angle 120° - 29 29
1398.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 180° St, 1 mm, RAL 7035, lever handle (incl. blank insert), please order DIN profile half cylinder separately 29 29
1311.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° - 29 29
1398.0 600.0 1 piece RAL 7021 steel 1290.0 Opening angle 180° St, 1 mm, RAL 7021, lever handle (incl. blank insert), please order DIN profile half cylinder separately 29 29
1533.0 553.0 1 piece RAL 7035 steel 600.0 Opening angle 120° St, 1 mm, RAL 7035, safety lock with 2 keys 34 34
1533.0 523.0 1 piece RAL 7035 St 600.0 Opening angle 180° St, 1 mm, lever handle with blind insert, RAL 7035, please order DIN profile half cylinder separately 34 34
1533.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° St, 1 mm, RAL 7021, safety lock with 2 keys 34 34
1533.0 553.0 1 piece RAL 7021 St 600.0 Opening angle 180° St, 1 mm, lever handle with blind insert, RAL 7021, please order DIN profile half cylinder separately 34 34
1798.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 120° - 38 38
1798.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° - 38 38
1798.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 180° - 38 38
1798.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 180° - 38 38
1798.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 120° - 38 38
1798.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 120° - 38 38
1798.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 180° - 38 38
1798.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 180° - 38 38
2020.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 120° - 43 43
2020.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 120° - 43 43
2020.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 180° St, 1 mm, RAL 7035, lever handle (incl. blind insert), please order DIN half cylinder separately 43 43
2020.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 180° - 43 43
2020.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° - 43 43
2020.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 120° - 43 43
2020.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 180° - 43 43
2020.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 180° - 43 43
2198.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 120° - 47 47
2198.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 120° - 47 47
2198.0 600.0 1 piece RAL 7035 steel 600.0 Opening angle 180° - 47 47
2198.0 800.0 1 piece RAL 7035 steel 800.0 Opening angle 180° - 47 47
2198.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 120° - 47 47
2198.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 120° - 47 47
2198.0 600.0 1 piece RAL 7021 steel 600.0 Opening angle 180° - 47 47
2198.0 800.0 1 piece RAL 7021 steel 800.0 Opening angle 180° - 47 47