Perforated flat top cover

Imagen para Perforated flat top cover de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • fully perforated, 6 mm perforation
  • incl. GND/earthing
  • St, 1.5 mm
  • Colour RAL 7021

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Número de catálogo Depth mm Width mm Qty Colour Description Description
Número de catálogo Depth mm Width mm Qty Colour Description Description
300.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
600.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
600.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
800.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
800.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
900.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
900.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 Vented St, 1.5 mm, fully perforated, 6 mm perforated, incl. GND/earthing