Glass door IP 20, single point locking

Imagen para Glass door IP 20, single point locking de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • St, 1.5 mm
  • Sekurit glass, 6 mm
  • Key lock cover
  • Opening angle 180°
  • incl. GND/earthing

    Product family:

    Varistar

    Note:

    Please order lever handle with push button separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Color
 
Número de catálogo Height mm Width mm Qty Colour Description Height U
Número de catálogo Height mm Width mm Qty Colour Description Height U
1200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 24
1200.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 24
1200.0 800.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 24
1400.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 29
1400.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 29
1400.0 800.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 29
1600.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 33
1600.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 33
1800.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 38
1800.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 38
1800.0 800.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 38
2000.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 42
2000.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 42
2000.0 800.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 42
2200.0 600.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 47
2200.0 600.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7021 St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover,    incl. GND/earthing 47
2200.0 800.0 1 piece RAL 7035 light grey St, 1.5 mm, Sekurit glass, 6 mm, opening angle 180°, lock cover, incl. GND/earthing 47