Door hinge bracket for shortened doors

Imagen para Door hinge bracket for shortened doors de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • St, 1.5 mm
  • For doors which do not cover the full cabinet height
  • 1 U space required (may be mounted above and below the door, at front or rear)
  • RAL 7021
  • The clearance can be covered with 19" filler panels or with 3 U/4 U cable ducting plates

    Product family:

    Eurorack

    Accessory category:

    Doors, shortened

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Número de catálogo Qty Colour Description
Número de catálogo Qty Colour Description
1 piece RAL 7021 St, 1.5 mm, RAL 7021, mounting to front or rear, above or below the short door, 1 U assembly area, please order 19" cable ducting separately
1 piece RAL 7021 St, 1.5 mm, RAL 7021, assembly above or below shortened door, 1 U assembly area, please order 19" panel/slide mount and cable ducting plate separately