Depth member

Imagen para Depth member de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For assembly on cabinet uprights
  • Adjustable in 1 U increments

    Product family:

    Novastar

    Accessory category:

    Depth members

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Número de catálogo Depth mm For cabinet depth d mm Description Description Length L Qty
Número de catálogo Depth mm For cabinet depth d mm Description Description Length L Qty
394.0 500.0 366.0 Depth member for Novastar 500 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 367.0 PU 2 pieces
494.0 600.0 466.0 Depth member for Novastar 600 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 467.0 PU 2 pieces
714.0 800.0 666.0 Depth member for Novastar 800 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 667.0 PU 2 pieces
714.0 800.0 666.0 Depth member for Novastar 800 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 667.0 PU 2 pieces
714.0 800.0 666.0 Depth member for Novastar 800 mm deep St, 1.5 mm, finish AlZn; for mounting 19" pitch profiles 667.0 PU 2 pieces