Base/plinth with ventilation

Imagen para Base/plinth with ventilation de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • St, 2.5 mm, RAL 7021
  • Base/plinth, Al diecast, covers
  • with ventilation openings front and rear
  • Covers removable from all sides
  • Can be assembled with filter
  • Height 100 mm

    Product family:

    Eurorack

    Note:

    Filter mat (Item 6) not included, please order separately

    Accessory category:

    Base/ Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
For Cabinet Width mm
 
Número de catálogo Qty For cabinet width For cabinet depth Item Description Description
Número de catálogo Qty For cabinet width For cabinet depth Item Description Description
PU 1 kit 600.0 600.0 Item 1,2,3,4,5 RAL 7021 base/plinth, Al die‐cast, covers, St, 2.5 mm, RAL 7021, front and rear with ventilation openings; please order filter mat separately
PU 1 kit 800.0 600.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth
PU 1 kit 600.0 800.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth
PU 1 kit 800.0 800.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth
PU 1 kit 600.0 900.0 Item 1,2,3,4,5 Base/plinth with ventilation, RAL 7021 Ventilation base/plinth
PU 3 pieces 600.0 600.0 Item 6 Filter mat, full depth (PU 3 pieces) filter mat for fixed base/plinth, with ventilation
PU 3 pieces 800.0 800.0 Item 6 Filter mat, full depth (PU 3 piece / pieces) -
PU 3 pieces 800.0 600.0 Item 6 Filter mat, full depth (PU 3 pieces) -
PU 3 pieces 600.0 800.0 Item 6 Filter mat, full depth (PU 3 pieces) -