Base open at rear

Imagen para Base open at rear de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The base is open at rear for cable ducting; opening can be closed with a cover plate or brush strip

    Product family:

    Novastar

    Note:

    Please order cover plate or brush strip separately

    Accessory category:

    Base/ Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Número de catálogo For cabinet width For cabinet depth Description Description Qty
Número de catálogo For cabinet width For cabinet depth Description Description Qty
553.0 500.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 600.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 800.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 600.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece
553.0 600.0 Base (open at rear) St, 1.5 mm, RAL 7021, incl. GND/earthing; cable ducting in rear area of cabinet; please order cover or brush strip separately 1 piece