Slide rail 25 kg

Imagen para Slide rail 25 kg de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Support shelf of heavy 19" chassis
  • Can be attached in 1 U increments
  • For assembly on the 19" panel/slide mounts
  • Wide support surface
  • St, 1.5 mm, finish AlZn
  • static load-carrying capacity 25 kg per pair

    Product family:

    Eurorack

    Note:

    Standard distance for servers d = 740mmFor assembly 4 pieces panel/slide mounts are necessary (please order separately, see panel/slide mount)

    Accessory category:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Quantity
 
Número de catálogo Length mm Qty Colour For cabinet depth xf Description
Número de catálogo Length mm Qty Colour For cabinet depth xf Description
417.0 PU 10 pieces Al-Zn 600.0 60.0 St, 1.5 mm, finish AlZn,      static load‐carrying capacity 25 kg/pair, panel/slide mounts (2 pairs), please order reduced widthdepth members separately
417.0 PU 2 pieces Al-Zn 600.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
617.0 PU 10 pieces2) Al-Zn 800.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
617.0 PU 2 pieces Al-Zn 800.0 60.0 -
512.0 PU 2 pieces Al-Zn 800.0 60.0 -
717.0 PU 10 pieces2) Al-Zn 900.0 60.0 St, 1.5 mm, finish AlZn, static load-carrying capacity 25 kg/pair
717.0 PU 2 pieces Al-Zn 900.0 60.0 -