Side panel with safety lock

Imagen para Side panel with safety lock de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • St, 1 mm
  • 2 safety locks

    Product family:

    Eurorack

    Note:

    Instead of a side panel all doors can be laterally assembled

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
For Cabinet Depth mm
Color
 
Número de catálogo Qty Colour For cabinet depth Description Height U For cabinet height
Número de catálogo Qty Colour For cabinet depth Description Height U For cabinet height
PU 2 pieces RAL 7035 600.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 29 29
PU 2 pieces RAL 7021 600.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 29 29
PU 2 pieces RAL 7035 800.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 29 29
PU 2 pieces RAL 7021 800.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 29 29
PU 2 pieces RAL 7035 600.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7021 600.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7035 800.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7021 800.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7035 600.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7021 900.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 34 34
PU 2 pieces RAL 7035 600.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7021 600.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7035 800.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7021 800.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7035 900.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7021 900.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 38 38
PU 2 pieces RAL 7035 600.0 - 43 43
PU 2 pieces RAL 7021 600.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 43 43
PU 2 pieces RAL 7035 800.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 43 43
PU 2 pieces RAL 7021 800.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 43 43
PU 2 pieces RAL 7035 900.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 43 43
PU 2 pieces RAL 7021 900.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 43 43
PU 2 pieces RAL 7035 600.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 47 47
PU 2 pieces RAL 7021 600.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 47 47
PU 2 pieces RAL 7035 800.0 St, 1 mm, RAL 7035, 2 safety locks; instead of a side panel, doors can also be mounted laterally 47 47
PU 2 pieces RAL 7021 800.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 47 47
PU 2 pieces RAL 7035 900.0 - 47 47
PU 2 pieces RAL 7021 900.0 St, 1 mm, RAL 7021, 2 safety locks; instead of a side panel, doors can also be mounted laterally 47 47