Reduced width depth member

Imagen para Reduced width depth member de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 19" plane off-set at least 75 mm from the front cabinet edge
  • Reduced-width depth member for 800 mm width
  • St, 2.5 mm, zinc-plated, RAL 7021
  • 19" plane at least 110 mm from the front cabinet edge

    Product family:

    Eurorack

    Note:

    Please order panel/slide mounts (2 pairs) separately

    Accessory category:

    Depth members

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Número de catálogo Qty For cabinet width Colour For cabinet depth
Número de catálogo Qty For cabinet width Colour For cabinet depth
PU 2 pieces 800.0 RAL 7021 600.0
PU 2 pieces 800.0 RAL 7021 800.0