Lateral cable ducting - cable panel

Imagen para Lateral cable ducting - cable panel de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For fitting directly onto the frame
  • Cables are fixed in place with cable ties or Velcro

    Product family:

    Varistar

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width mm
 
Número de catálogo Depth mm Width mm Qty Colour Description For cabinet height
Número de catálogo Depth mm Width mm Qty Colour Description For cabinet height
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 8
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 14
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro 12
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
10.0 110.0 PU 2 pieces RAL 7021 St, 1 mm, with cut-outs for cable ties or velcro -
10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 1700 mm with perforations for cable ties or Velcro-type tape -
10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 1700 mm with perforations for cable ties or Velcro-type tape 38
10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 1900 mm with perforations for cable ties or Velcro-type tape -
10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 1900 mm with perforations for cable ties or Velcro-type tape -
10.0 150.0 PU 2 pieces RAL 7021 St, 1 mm, width 150 mm, height 2100 mm with perforations for cable ties or Velcro-type tape -
10.0 250.0 PU 2 pieces RAL 7021 St, 1 mm, width 250 mm, height 2100 mm; with perforations for cable ties or Velcro-type tape -