Glazed door

Imagen para Glazed door de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Acrylic glass, 2 mm
  • Can be mounted on all four sides
  • Door frame, Al, 2 mm
  • RAL 7021
  • Opening angle 120°
  • Safety lock with two keys

    Product family:

    Eurorack

    Note:

  • 180° steel door with lever handle, see ServicePLUS
  • Further dimensions available on ServicePlus
  • Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color
 
Número de catálogo Height mm Width mm Qty For cabinet width Colour h For cabinet width Description Height U For cabinet height
Número de catálogo Height mm Width mm Qty For cabinet width Colour h For cabinet width Description Height U For cabinet height
733.0 553.0 1 piece 553.0 RAL 7035 733.0 600.0 framed doorup to 12 U, St, 1.5 mm; from 16 U Al,2 mm, RAL 7035,acrylic glass,2 mm,safety lock with2 keys 16 16
733.0 553.0 1 piece 553.0 RAL 7021 733.0 600.0 Door frame Al, 2 mm, RAL 7021, acrylic glass, 2 mm, safety lock with 2 keys 16 16
911.0 553.0 1 piece 600.0 RAL 7035 911.0 600.0 frame, Al,  2 mm,  RAL 7035; acrylic glass, 2 mm, safety lock with 2 keys 20 20
911.0 600.0 1 piece 553.0 RAL 7021 911.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 20 20
1133.0 553.0 1 piece 600.0 RAL 7035 1133.0 600.0 framed doorup to 12 U, St, 1.5 mm; from 16 U Al,2 mm, RAL 7035,acrylic glass,2 mm,safety lock with2 keys 25 25
1133.0 600.0 1 piece 553.0 RAL 7021 1133.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 25 25
1398.0 600.0 1 piece 600.0 RAL 7035 1311.0 600.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 29 29
1398.0 600.0 1 piece 600.0 RAL 7021 1311.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 29 29
1533.0 600.0 1 piece 553.0 RAL 7035 1534.0 600.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 34 34
1533.0 600.0 1 piece 553.0 RAL 7021 1534.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 34 34
1798.0 600.0 1 piece 600.0 RAL 7035 1711.0 600.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 38 38
1798.0 800.0 1 piece 800.0 RAL 7035 1711.0 800.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 38 38
1798.0 600.0 1 piece 600.0 RAL 7021 1711.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 38 38
1798.0 800.0 1 piece 600.0 RAL 7021 1711.0 800.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 38 38
2020.0 600.0 1 piece 600.0 RAL 7035 1934.0 600.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 43 43
2020.0 800.0 1 piece 800.0 RAL 7035 1934.0 800.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 43 43
2020.0 600.0 1 piece 600.0 RAL 7021 1934.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 43 43
2020.0 800.0 1 piece 600.0 RAL 7021 1934.0 800.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 43 43
2198.0 600.0 1 piece 600.0 RAL 7035 2111.0 600.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 47 47
2198.0 800.0 1 piece 800.0 RAL 7035 2111.0 800.0 Framed door up to 12 U, St, 1.5 mm; from 16 U Al, 2 mm, RAL 7035, acrylic glass, 2 mm, safety lock with 2 keys 47 47
2198.0 600.0 1 piece 600.0 RAL 7021 2111.0 600.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 47 47
2198.0 800.0 1 piece 600.0 RAL 7021 2111.0 800.0 door frame up to 12 U: St, 1.5 mm; from 16 U: Al, 2 mmRAL 7035, acrylic glass, 2 mm, safety lock with2 keys 47 47