Flat top cover, EMC, IP 55 (Varistar)

Imagen para Flat top cover, EMC, IP 55 (Varistar) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • exterior 7021, interior AlZn
  • incl. GND/earthing
  • St, 1.5 mm

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Número de catálogo Depth mm Width mm Qty Colour Description Description
Número de catálogo Depth mm Width mm Qty Colour Description Description
300.0 600.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
600.0 600.0 1 piece RAL 7021 EMC St, 1,5 mm, painted outside, AlZn inside, incl. GND/earthing
600.0 800.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
800.0 600.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
800.0 800.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
900.0 600.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
900.0 800.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 EMC St, 1,5 mm, exterior 7021, interior AlZn, incl. GND/earthing