Fan top cover with axial fan, height 25 mm, 8 W, 84 ... 90 m³/h or height 35 mm, 15 W, 162 ... 172 m³/h

Imagen para Fan top cover with axial fan, height 25 mm, 8 W, 84 ... 90 m³/h de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Connecting cable 0.5 m, IEC C14 plug
  • Fan top cover (33 mm) raised
  • Incl. earthing and cabling
  • Top covers suitable for fan height 25 mm or 38 mm
  • St, RAL 7021

    Product family:

    Novastar

    Note:

  • Please order lifting eye separately if required
  • If required, please order thermostat or speed controller separately
  • Please order any additional fans (for increasing cooling capacity) separately
  • Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
For Cabinet Depth mm
 
Número de catálogo Width mm Qty Colour For cabinet depth Description Description
Número de catálogo Width mm Qty Colour For cabinet depth Description Description
553.0 1 piece RAL 7021 500.0 Axial fan, height 25 mm, 8 W, 84 ... 90 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 4 cover caps; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug
553.0 1 piece RAL 7021 600.0 Axial fan, height 25 mm, 8 W, 84 ... 90 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 4 cover caps; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug
553.0 1 piece RAL 7021 800.0 Axial fan, height 25 mm, 8 W, 84 ... 90 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 4 cover caps; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug
553.0 1 piece RAL 7021 500.0 Axial fan, height 38 mm, 15 W, 162 ... 172 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 1 cover cap; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug
553.0 1 piece RAL 7021 600.0 Axial fan, height 38 mm, 15 W, 162 ... 172 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 1 cover cap; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug
553.0 1 piece RAL 7021 800.0 Axial fan, height 38 mm, 15 W, 162 ... 172 m³/h St, RAL 7021, incl. GND/earthing and cabling; 2 fans for 500 mm depth, 1 cover cap; 3 fans for       600/800 mm depth, 3 cover caps; 0.5 m connector cable, IEC C14 plug