Countersunk screw

Imagen para Countersunk screw de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Countersunk screw

    Accessories:

    Washer

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Material
 
Número de catálogo Length mm Material Dimension Qty Material Application For cabinet height Required number at 3 U Required number at 6 U Item Description Finish Colour Application Groove width
Número de catálogo Length mm Material Dimension Qty Material Application For cabinet height Required number at 3 U Required number at 6 U Item Description Finish Colour Application Groove width
8.0 St, nickel‐plated M2.5 х 8 PU 100 pieces St, nickel‐plated To mount front panel on HF body tube 29 1 2 - - - - - -
10.0 St, nickel‐plated M2.5 х 10 PU 100 pieces Nickel-plated steel - - 1 2 11 Raised pozidrive countersunk screw - - - -
12.0 St, nickel‐plated M2.5 х 12 PU 100 pieces Nickel-plated steel Assembly of handle on front panel - - - - Pozidrive countersunk screw, M2.5 nickel-plated - - -
8.0 St, nickel‐plated M3 х 8 PU 100 pieces Nickel-plated steel - - - - - M3 x 8, St, nickel-plated - - - -
8.0 St, zinc‐plated, black M3 х 8 PU 100 pieces - - - - - - - - - - -
10.0 St, zinc‐plated, black M2.5 х 10 PU 100 pieces - - - - - - - - - - -
5.0 St, zinc‐plated M4 х 5 PU 100 pieces - - - - - - Countersunk screw, M4 × 5, Torx zinc-plated zinc-plated For contact strip -
9.3 St, zinc‐plated 2.5 х 9.3 PU 100 pieces steel for extra bolting of the guide rails - - - Item 3 Torx screw, M2.5 x 9.3, St, zinc‐plated, self‐locking Zinc-plated - For plastic-guide rail on horizontal rail, for trim on horizontal rail -
14.0 St, zinc‐plated M4 х 14 PU 100 pieces - - - - - - Countersunk screw, M4,0 x 14, Torx zinc-plated zinc-plated For mixed board expansion, securing shortened horizontal rail to support member, with GND/earthing -
7.3 St, zinc lamella coating, black 2.5 х 7.3 PU 100 pieces steel - - - - - Screw, Torx, 2,5 × 7,3, black black black For aluminium guide rails, heavy duty -
7.7 St, zinc‐plated 2.5 х 7.7 PU 100 pieces - - - - - - Countersunk screw, Torx, 2,5 x 7,7 zinc-plated zinc-plated For 4.4" board height , guide rail to horizontal rail 0.0
8.0 St, nickel‐plated M2.5 х 8 PU 100 pieces St, nickel‐plated To mount front panel on HF body tube - 1 2 - - - - - -
8.0 St, zinc‐plated, black M3 х 8 PU 100 pieces - - - - - - - - - - -