SCHUKO socket strip

Imagen para SCHUKO socket strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Ethernet interface and web interface
  • To record temperature, humidity etc, environmental sensors may be connected
  • Outputs in accordance with IEC 60320 with C13 sockets (230 VAC, 10 A) and C19 sockets (230 VAC, 16 A)
  • Local display of current and voltage per phase and sum value
  • Measures current, voltage and power (apparent and true power) per phase and total
  • With magnetic circuit breakers in accordance with UL 489 (for 32 A version)
  • Mains supply 230 VAC/400 VAC, 16 A or 32 A plug, cable length 3 m
  • Remote-controlled on/off switching of connected consumers

    Type:

    Power distribution unit

    Output Sockets:

    IEC C13/C19

    Control function:

    telemonitored

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Length mm
 
Número de catálogo Depth mm Height mm Length mm Width mm Input Number of outputs
Número de catálogo Depth mm Height mm Length mm Width mm Input Number of outputs
133.0 44.0 440.0 440.0 230 VAC, 16 A 8x IEC C13
43.0 52.0 1298.0 1297.0 230 VAC, 16 A, 1-phase, IEC 60320 C20 24x IEC C13
53.0 52.0 1539.0 1539.0 230 VAC, 32 A, 1-phase, IEC 60309 20x IEC C13, 4x IEC C19
65.0 52.0 1780.0 1780.0 400 VAC, 32 A, 3-phase, IEC 60309 24x IEC C13, 12x IEC C19