IEC Socket strips, 8x IEC C13, 19'', with power measurement readout on local display

Imagen para IEC Socket strips, 8x IEC C13, 19'',  with power measurement readout on local display de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 60110-296
Back To Product
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Mounting height 1 U
  • Integrated measurement and display via local display unit
  • Socket strips with IEC 60320-C13 sockets
  • Horizontal and vertical mounting

    Type:

    Socket strip

    Number of phases:

    1

    Output Sockets:

    IEC C13

    Control function:

    metered

    Input Cable:

    SCHUKO / UTE plug

Select product specifications before modifying or adding to project list or requesting a quote.

Modificar productomodify product
Añadir artículo a una lista de proyectosadd item to project list

Datos Técnicos

Depth mm 44.0
Length mm 438.5
Input 1
Number of Sockets 8 x IEC C13
Height U 1