Separating wall

Imagen para Separating wall de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounts laterally, prevents unauthorized access
  • Where cabinets are arranged in rows the separating wall replaces the cabinet side wall

    Product family:

    Varistar

    Type:

    Air buffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
For Cabinet Depth mm
 
Número de catálogo Qty For cabinet depth Description Height U For cabinet height
Número de catálogo Qty For cabinet depth Description Height U For cabinet height
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 42 42
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 42 42
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 47 47
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 47 47
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 52 52
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 52 52