Air separation cover, front panel kit, for 800mm cabinet width, solid

Imagen para Air separation cover, front panel kit, for 800mm cabinet width, solid de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Air separation, covers for 800 mm wide cabinets with different installation depths
  • Network and server cabinets can be arranged side by side
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Covers solid
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air

    Type:

    Air buffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Configuration
 
Número de catálogo Height U For cabinet height Height mm Descripción Description
Número de catálogo Height U For cabinet height Height mm Descripción Description
42 42 2000.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane
42 42 2000.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane
42 42 2000.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane
47 47 2200.0 Version for installation with cross member for 220 mm recessed 19" plane
47 47 2200.0 Version for installation with adapter bracket for reduced width for 70 mm recessed 19" plane
47 47 2200.0 Version for installation with adapter bracket for reduced width for 145 mm recessed 19" plane
47 47 2200.0 Version for installation with adapter bracket for reduced width for 220 mm recessed 19" plane
47 47 2200.0 Version for installation with cross member for 220 mm recessed 19" plane
47 47 2200.0 Version for installation with cross member for 220 mm recessed 19" plane