Air separation cover, for side-to-side-cooled switches

Imagen para Air separation cover, for side-to-side-cooled switches de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Complete basic air guide kit for Cisco switches (airflow from right to left)
  • Multiple side trims can be mounted one above the other with one basic kit; please order side trims for the required Cisco switch separately
  • Basic kit to divide the 19" plane in the front part of the cabinet and to accept side trims for switches
  • Kit can also be retrofitted to cabinets already installed in rows
  • For 800 mm wide VARISTAR cabinets with 145 mm recessed 19" plane
  • Left front bezel for back-to-back cabling with 3 x 19"/1 U cut-outs (please order brush strips and filler panels separately)
  • Right front bezel with 5 x air inlets; air inlets that are not required can be closed with easy-to-cut gasketing material

    Product family:

    Varistar

    Type:

    Air buffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
 
Número de catálogo Height mm For cabinet width Description Height U For cabinet height
Número de catálogo Height mm For cabinet width Description Height U For cabinet height
2000.0 800.0 Basic kit for Cisco switches 42 42
2200.0 800.0 Basic kit for Cisco switches 47 47