for CompactPCI and VME64x, AC/DC, open frame, 600 W, quad

Imagen para for CompactPCI and VME64x, AC/DC, open frame, 600 W, quad de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 4 output voltages
  • For CompactPCI and VME64x applications
  • Wide input voltage range 85 ... 264 VAC
  • High performance

    Note:

  • Output voltages adjustable, ±10 %
  • Output data at ‐20 °C ... +50 °C
  • Other output voltages available on request
  • Input: AC 85 ... 264 V (47 ... 440 Hz), DC 120 ... 350 V
  • Signalling: Input ok, DC output ok
  • Application:

    Open-frame

    Specification:

  • CompactPCI
  • VME64x
  • Output voltages:

    4

    Capacity:

    AC/DC

    Type:

    Switched-mode PSU

    Output power:

    < 100 W

Select product specifications before modifying or adding to project list or requesting a quote.

Power Consumption Watts
 
Número de catálogo Voltage Current Output current 2 Output current 3 Power Output voltage 2 Output voltage 3 Output voltage 4 Description Output current 4
Número de catálogo Voltage Current Output current 2 Output current 3 Power Output voltage 2 Output voltage 3 Output voltage 4 Description Output current 4
5.0 60.0 60.0 10.0 642.0 3.3 12.0 12.0 MP6 2D‐2E‐4LL‐00 4.0
5.0 60.0 35.0 10.0 560.0 3.3 12.0 12.0 MP4 2E‐1D‐4LL‐00 4.0