for VMEbus, AC/DC, open frame, triple

Imagen para for VMEbus, AC/DC, open frame, triple de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • High performance
  • Wide input voltage range 85 ... 264 VAC
  • For VME applications

    Note:

  • Other output voltages available on request
  • Output voltages adjustable, ±10 %
  • Output data at ‐20 °C ... +50 °C
  • Signalling: Input ok, DC output ok
  • Input: AC 85 ... 264 V (47 ... 440 Hz), DC 120 ... 350 V
  • Application:

    Open-frame

    Specification:

    VME

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Power W
Current
Voltage
Current 1
 
Número de catálogo Depth mm Height mm Width mm Voltage Current Output current 2 Output current 3 Power Output voltage 2 Output voltage 3 d mm Description
Número de catálogo Depth mm Height mm Width mm Voltage Current Output current 2 Output current 3 Power Output voltage 2 Output voltage 3 d mm Description
254.0 64.0 127.0 5.0 60.0 10.0 4.0 444.0 12.0 12.0 254.0 MP4 2E‐4LL‐00
280.0 64.0 127.0 5.0 60.0 17.0 17.0 708.0 12.0 12.0 279.4 MP6 2E‐1L‐1L‐00
280.0 64.0 127.0 5.0 120.0 10.0 4.0 744.0 12.0 12.0 279.4 MP6 3E‐4LL‐00
280.0 64.0 127.0 5.0 120.0 17.0 17.0 800.0 12.0 12.0 279.4 MP6 3E‐1L‐1L‐00